Specifications
| Type of module | IO-Link master |
| Communication port(s) | CC-Link IE Field Basic, EtherNet/IP, MODBUS/TCP |
| Number of digital inputs | 16 |
| Digital input type | IO-Link, NPN, PNP |
| Number of digital outputs | 16 |
| Digital output type | IO-Link, NPN, PNP |
| I/O connection type | Push-in |
| Number of I/O connectors | 16 |
| Product Height (unpacked) | 63 mm |
| Product Width (unpacked) | 110 mm |
| Product Depth (unpacked) | 44.7 mm |
| Product Weight (unpacked) | 0 g |
| Degree of protection (IP) | IP20 |
| Detachable I/O terminal block | |
| IO-Link baud rate | COM3 (230.4 kbps) |