G7J-3A1B-T 200/240VAC
Power Relay, 3PST-NO/SPST-NC, quick connect, 25 A, 220/240 VAC
Specifications
Transparent case | |
With mechanical indicator | |
Mounting method | Bracket |
Usage | High power |
Poles | 4 |
Rated carry current | NC: 8 A, NO: 25 A |
Coil voltage | 230 V |
Operation voltage | AC |
Contact material | Ag alloy |
Contact description | 3PST-NO/SPST-NC |
Terminal | Quick terminal |