G3PA-420B-VD-2 12-24VDC
Solid state relay, DIN rail/surface mounting, 1-pole, 20 A, 440 VAC max
Specifications
Application | ON/OFF control |
Number of phases | 1 |
Number of poles | 1 |
Mounting method | DIN rail |
Terminal | Screw |
LED indicator | |
Rated operational voltage, AC | 200-480 V |
Operating voltage range, AC | 180-528 V |
Rated operation current Ie at AC-1 | 20 A |
Rated load current Close mounting | 16 A |
Permissible I²t value | 1800 A²s |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 37 mm |
Product Depth (unpacked) | 100 mm |
Supply voltage DC | 12-24 V |
Control current max. | 7 mA |
Must operate voltage max. | 9.2 V |
Must release voltage min. | 1 V |
Maximum operating temperature | 80 °C |
Minimum operating temperature | -30 °C |
Isolation | Phototriac |
Switching at zero-crossing |