Specifications
| Mounting method | With plug-in socket |
| Usage | General purpose, Interface |
| Poles | 2 |
| Coil voltage | 48 V |
| Rated carry current | 5 A |
| Operation voltage | DC |
| Contact material | AgSnIn |
| Contact description | DPDT |
| Features | LED, Test button, Transparent case, With mechanical indicator |
| Terminal type | Plug-in |