Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-NBMX-21-10

Non-contact door switch, ex zone, reed, barrel stainless steel M30, 2NC+1NO, 10m cable

Specifications

Door switch type Non-contact, Reed
Shape Cylindrical
Guard-lock
Coding Uncoded
Material housing Stainless steel
Ambient temperature (operating) -20-80 °C
Door contacts NC 2
Door contacts NO 1
LED indicator
Connection method Cable
Cable length 10 m
Cable exit direction Left
Degree of protection (IP) IP67
Output type Reed contact
Overall length of sensor 88 mm
Height of sensor 30 mm
Width of sensor 30 mm
Switch without actuator

Downloads