Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

E8PC-400ST-E

Pressure sensor, liquid, 0 to 40 MPa, PNP/NPN, IO-Link COM3, analog, M12 connector

Specifications

Application Pressure control
Applicable medium Non-corrosive liquid
Rated pressure range 0-40 MPa
Output type IO-Link, NPN, PNP
Analogue
IO-Link function
IO-Link baud rate COM3 (230.4 kbps)

Downloads

download
E8FC E8PC Datasheet
en PDF 14.9 MB
o

Please or register to view this content

download
E8PC-___S Index list
en PDF 700 KB
o

Please or register to view this content