Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3T-ST24-M3J 0.5M

Photoelectric sensor, through-beam, 300mm, DC, 3-wire, PNP, dark-on, side-view, M8 4 pin connector, M2 mounting

Specifications

Shape Cuboid, M2 mounting
Sensing method Through-beam
Sensing distance 300 mm
Setting method Fixed
Connection method M8 pigtail connector 4 pin
Cable length 0.5 m
Output type PNP
Operation mode Dark-ON
Response time 1 ms
Material housing PBT
Thread size Other
Product Width (unpacked) 7 mm
Product Height (unpacked) 18.5 mm
Product Depth (unpacked) 9.5 mm
Type of light Polarity free red light
Power supply voltage 12-24 V

Accessories

E39-L117 Mounting bracket for E3T-S* sensor, rear mounting
E39-L118 Mounting bracket for E3T-S* sensor, side mounting
E39-S63 Slits for E3T-ST1* types, 0.5mm & 1mm dia pairs supplied

Downloads