E3S-LS3NW 2M
Photoelectric sensor, diffuse, 10-60mm, DC, 3-wire, NPN, vertical, 2m cable
Specifications
Shape | Cuboid |
Sensing method | Limited reflective |
Sensing distance | 60 mm |
Sensing distance (min.) | 10 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 10 mm |
Product Height (unpacked) | 34 mm |
Product Depth (unpacked) | 19.3 mm |
Type of light | Polarity free red light |
Spot size | 35 x 5 mm |
Power supply voltage | 12-24 V |
Features | Structured object detection |