Specifications
| Shape | Cuboid |
| Sensing method | Background suppression |
| Sensing distance | 80 mm |
| Sensing distance (min.) | 10 mm |
| Setting method | IO-Link, Teach-In |
| Connection method | Connector M8 - 4 pin |
| Output type | IO-Link, PNP |
| Operation mode | Dark-ON, Light-ON |
| IO-Link baud rate | COM3 (230.4 kbps) |
| Response time | 1 ms |
| Material housing | Stainless steel 316L |
| Product Width (unpacked) | 11.4 mm |
| Product Height (unpacked) | 38 mm |
| Product Depth (unpacked) | 22 mm |
| Type of light | Red light |
| Spot size | 4 mm |
| Power supply voltage | 10-30 V |
| Degree of protection (IP) | IP67/IP67G/IP69K |
