Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-HL150LMT M3

Photoelectric sensor, rectangular housing, stainless steel, red laser class 1, background suppression, line beam, 35-150 mm, 10-30 VDC, PNP, Light-ON/Dark-ON, IO-Link COM3, M8 connector 4-pin

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 150 mm
Sensing distance (min.) 35 mm
Setting method IO-Link, Teach-In
Connection method Connector M8 - 4 pin
Output type IO-Link, PNP
Operation mode Dark-ON, Light-ON
IO-Link baud rate COM3 (230.4 kbps)
Response time 1.5 ms
Material housing Stainless steel
Product Width (unpacked) 15.5 mm
Product Height (unpacked) 48.6 mm
Product Depth (unpacked) 28.9 mm
Type of light Laser diode, red light
Laser class 1
Spot size 8 mm x 1.3 mm
Power supply voltage 10-30 V

Accessories

E39-E16 Air blow unit
E39-E19 Front protection cover for E3AS-HL
E39-L223 Rear mounting bracket
E39-L231 L-shaped mounting bracket
E39-L232 Horizontal protective cover bracket
E39-L234 Robust mounting bracket
E39-L261 Flexible mounting bracket
E39-L262 50mm post for flexible mounting bracket E39-L261
E39-L263 100mm post for flexible mounting bracket E39-L261

Downloads