Specifications
| Shape | Cuboid |
| Sensing method | Background suppression |
| Sensing distance | 6000 mm |
| Sensing distance (min.) | 50 mm |
| Setting method | Teach-In |
| Connection method | M12 pigtail Smartclick connector |
| Cable length | 0.3 m |
| Output type | NPN |
| Operation mode | Dark-ON, Light-ON |
| Response time | 2 ms |
| Material housing | Aluminium |
| Product Width (unpacked) | 26.5 mm |
| Product Height (unpacked) | 58.6 mm |
| Product Depth (unpacked) | 51.2 mm |
| Type of light | Laser diode, red light |
| Laser class | 1 |
| Power supply voltage | 10-30 V |
| Features | TOF (Time of Flight) |
| Degree of protection (IP) | IP67/IP67G/IP69K |
Accessories
| E39-E17 OMS | Air blow unit for E3AS-HF |
|
|
| E39-E20 OMS | Front protection cover for E3AS-HF |
|
|
| E39-L245 OMS | L-shaped mounting bracket (180°) for E3AS-HF |
|
|
| E39-L255 OMS | L-shaped mounting bracket (360°) for E3AS-HF |
|
|
| E39-L262 OMS | 50mm post for flexible mounting bracket E39-L261 and E39-L264 |
|
|
| E39-L263 OMS | 100mm post for flexible mounting bracket E39-L261 and E39-L264 |
|
|
| E39-L264 OMS | Flexible mounting bracket for E3AS-HF |
|
|
| XS2F-D421-D80-F | Sensor cable, M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m |
|
|
| XS2F-D421-G80-F | Sensor cable, M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m |
|
|
| XS2F-D422-D80-F | Sensor cable, M12 right-angle socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m |
|
|
| XS2F-D422-G80-F | Sensor cable, M12 right-angle socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m |
|
|
| XS5F-D421-D80-F | Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m |
|
|
| XS5F-D421-G80-F | Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m |
|
