Specifications
Shape | Cuboid |
Sensing method | Background suppression |
Sensing distance | 6000 mm |
Sensing distance (min.) | 50 mm |
Setting method | Teach-In |
Connection method | Connector M12 |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 2 ms |
Material housing | Aluminium |
Product Width (unpacked) | 26.5 mm |
Product Height (unpacked) | 58.6 mm |
Product Depth (unpacked) | 68.4 mm |
Type of light | Laser diode, red light |
Laser class | 1 |
Power supply voltage | 10-30 V |
Features | TOF (Time of Flight) |
Degree of protection (IP) | IP67/IP67G/IP69K |