Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-HF6000DMT M1H OMS

Photoelectric sensor, aluminum die cast (chrome plating) case, red laser class 1, time-of-flight, diffused beam type, 6000 mm, PNP, Light-ON/Dark-ON, IO-Link COM3, M12 connector (horizontal)

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 6000 mm
Sensing distance (min.) 50 mm
Setting method IO-Link, Teach-In
Connection method Connector M12
Output type IO-Link, PNP
Operation mode Dark-ON, Light-ON
Response time 2 ms
Material housing Aluminum die-cast
Product Width (unpacked) 26.5 mm
Product Height (unpacked) 58.6 mm
Product Depth (unpacked) 68.4 mm
Type of light Laser diode, red light
Laser class 1
Power supply voltage 10-30 V
Features TOF (Time of Flight)
Degree of protection (IP) IP67/IP67G/IP69K

Accessories

E39-E17 OMS Air blow unit for E3AS-HF
E39-E20 OMS Front protection cover for E3AS-HF
E39-L245 OMS L-shaped mounting bracket (180°) for E3AS-HF
E39-L255 OMS L-shaped mounting bracket (360°) for E3AS-HF
E39-L262 OMS 50mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L263 OMS 100mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L264 OMS Flexible mounting bracket for E3AS-HF

Downloads