Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-HF6000DMN-M1TJ 0.3M

Photoelectric sensor, aluminum die cast (chrome plating) case, red laser class 1, time-of-flight, diffused beam type, 6000 mm, NPN, Light-ON/Dark-ON, M12 pre-wired smartclick connector 0.3m

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 6000 mm
Sensing distance (min.) 50 mm
Setting method Teach-In
Connection method M12 pigtail Smartclick connector
Cable length 0.3 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 2 ms
Material housing Aluminium
Product Width (unpacked) 26.5 mm
Product Height (unpacked) 58.6 mm
Product Depth (unpacked) 51.2 mm
Type of light Laser diode, red light
Laser class 1
Power supply voltage 10-30 V
Features TOF (Time of Flight)
Degree of protection (IP) IP67/IP67G/IP69K

Accessories

E39-E17 Air blow unit for E3AS-HF
E39-E20 Front protection cover for E3AS-HF
E39-L245 L-shaped mounting bracket (180°) for E3AS-HF
E39-L255 L-shaped mounting bracket (360°) for E3AS-HF
E39-L262 50mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L263 100mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L264 Flexible mounting bracket for E3AS-HF
XS2F-D421-D80-F Sensor cable, M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS2F-D421-G80-F Sensor cable, M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m
XS2F-D422-D80-F Sensor cable, M12 right-angle socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS2F-D422-G80-F Sensor cable, M12 right-angle socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m
XS5F-D421-D80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 2 m
XS5F-D421-G80-F Sensor cable, Smartclick M12 straight socket (female), 4-poles, A coded, PVC fire-retardant robot cable, IP67, 5 m

Downloads