E2FM-X5B1 2M
Proximity sensor, inductive, stainless steel face & body, long body, M18, shielded, 5mm, DC, 3-wire, PNP-NO, 2 m cable
The production of this product is planned to end on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 56 mm |
Thread length | 36 mm |
Features | Metal sensing face |
Polarity | |
Degree of protection (IP) | IP67 |