Specifications
| Size | M8 |
| Mounting type | Flush |
| Sensing distance | 2 mm |
| Output type | NPN |
| Operation mode | NO |
| Connection method | Connector M8 - 3 pin |
| Material housing | Stainless steel |
| Cable specifications | - |
| Overall length of sensor | 66 mm |
| Thread length | 49 mm |
| Degree of protection (IP) | IP67 |
