This product has been discontinued; production has ended on 2022-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Product Height (unpacked) | 90 mm |
| Product Width (unpacked) | 150 mm |
| Product Depth (unpacked) | 85 mm |
| Product Weight (unpacked) | 550 g |
Accessories
| CP1W-BAT01 | Battery for the CP1 PLC |
|
|
| CP1W-CIF01 | CP1 RS-232C (15 m max.) serial communication option board |
|
|
| CP1W-CIF11 | CP1 RS422/485 (50 m max.) serial communication option board |
|
|
| CP1W-CIF12-V1 | CP1 RS422/485 (isolated 500 m max.) serial communication option board |
|
|
| CP1W-CIF41 | CP1 Ethernet communications option, 1 x RJ45 socket |
|
|
| CP1W-CN811 | I/O expansion cable for CP1-series, 80 cm |
|
|
| CXONE-LT01-EV4 | CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform |
|
