Specifications
Type of module | CK5M Motion Control CPU |
CPU clock frequency | 1.6 GHz |
Max. number of axes via EtherCAT | 16 |
Number of digital inputs | 0 |
Number of digital outputs | 0 |
Number of analog inputs | 0 |
Max. number of axis interface units | 8 |
Communication port(s) | EtherCAT Master, EtherNet/IP, MODBUS/TCP, USB |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 63.2 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 250 g |