CJ1W-NC413
Position control unit, 4 axes, NPN open collector pulse string output, 500 KHz
The production of this product is planned to end on 2025-03-31.
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Special I/O Unit |
Type of module | Positioning |
Digital input type | Line driver (RS-422), NPN, No voltage, PNP |
Digital output type | NPN, Open collector |
Number of encoder input channels | 0 |
Max. number of PTP axes | 4 |
Number of pulse output channels | 4 |
Max. pulse output frequency | 500 kHz |
I/O connection type | FCN (plug not included) |
Number of I/O connectors | 2 |
Detachable I/O connector | |
Suitable for safety functions | |
Communication port(s) | None |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 66.5 mm |
Product Weight (unpacked) | 150 g |