Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-NC281

CJ1 Position Control unit over EtherCAT, 2 axes, 16 nodes

Specifications

I/O system CJ I/O Bus
Expansion unit type CPU Bus Unit
Type of module Positioning
Max. number of PTP axes 2
Max. number of remote I/O nodes 16
I/O connection type Other
Detachable I/O terminal block
Suitable for safety functions
Communication port(s) EtherCAT Master
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 66.4 mm
Product Weight (unpacked) 110 g

Downloads