Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

CJ1W-MAD42

Analog I/O unit, 4 x inputs -10 to 10 V, 0 to 5 V, 0 to 10 V, 1 to 5 V, 4 to 20 mA, 2 x outputs -10 to 10 V, 0 to 5 V, 0 to 10 V, 1 to 5 V, 4 to 20 mA, resolution 1:4000 scalable to ±32000 or 1:8000, screw terminal

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Analog I/O
Number of analog inputs 4
Temperature input type None
Linear analog input type -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Resolution of the analog inputs 13 Bit
Input circuit type Standard
Number of analog outputs 2
Linear analog output type -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Resolution of the analog outputs 13 Bit
Conversion time 4000 ms/unit
I/O connection type Screw
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 89 mm
Product Weight (unpacked) 171 g

Downloads

download
CJ-Series Analog I/O Units for NJ-Series (CJ1W-AD0[], -DA0[], -MAD42) Operation Manual
en PDF 6.1 MB
o

Please or register to view this content

download
CJ1W-AD0_1-V1_-DA0_1_-DA08__-MAD42(IOWiringDiagram) Instruction Sheet
en PDF 59.7 KB
o

Please or register to view this content

download
CJ2-Series Programmable Controller Datasheet
en PDF 17.9 MB
o

Please or register to view this content

download
CS1/CJ1 Analog I/O Units Operation Manual
en PDF 4.85 MB
o

Please or register to view this content

download
CJ2-Series Programmable Controller Datasheet
en PDF 17.9 MB
o

Please or register to view this content

download
CJ-Series Analog I/O Units for NJ-Series (CJ1W-AD0[], -DA0[], -MAD42) Operation Manual
en PDF 6.1 MB
o

Please or register to view this content

download
CJ1W-AD0_1-V1_-DA0_1_-DA08__-MAD42(IOWiringDiagram) Instruction Sheet
en PDF 59.7 KB
o

Please or register to view this content

download
CS1/CJ1 Analog I/O Units Operation Manual
en PDF 4.85 MB
o

Please or register to view this content