Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-EIP21S

EtherNet/IP unit for CJ-series, 100Base-TX, 1 x RJ45 socket, supports CIP, FINS/UDP and FINS/TCP

Specifications

I/O system CJ I/O Bus
Expansion unit type CPU Bus Unit
Type of module Communication
IO-Link master
Communication port(s) EtherNet/IP, Ethernet TCP/IP
Number of communication ports 1
Product Weight (unpacked) 0 g

Downloads

download
CJ/CS-series EtherNet/IP EtherNet/IP EDS file
enZIP 5.94 KB
download
CS/CJ-Series EtherNet/IP Units Operation Manual
enPDF 11 MB
download
CompoNet Leaflet
enPDF 6.95 MB