Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-CTL41-E

High-speed counter unit, 4 axes, 24 VDC open collector and line driver encoders supported, 100 kHz input max. For 24 VDC open collector signals, use XW2G-40G7-E terminal block and XW2Z-XXXK cables

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Encoder input
Digital input type Incremental encoder, Line driver (RS-422), Open collector
Digital output type None
Number of encoder input channels 4
Max. encoder input frequency 100 kHz
Number of pulse output channels 0
Max. pulse output frequency 0 kHz
I/O connection type MIL (plug not included)
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
Communication port(s) None
Product Height (unpacked) 95.4 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 83.6 mm
Product Weight (unpacked) 160 g

Accessories

XW2G-40G7-E DIN-rail mounting input terminal block for CJ1W-CTL41-E, MIL40 socket, screwless terminals (use with XW2Z-xxxK cable)
XW2Z-100K I/O connection cable, MIL40 to MIL40, 1 m
XW2Z-200K I/O connection cable, MIL40 to MIL40, 2 m
XW2Z-300K I/O connection cable, MIL40 to MIL40, 3 m
XW2Z-500K I/O connection cable, MIL40 to MIL40, 5 m

Downloads