Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-CT021

High-speed counter unit, 2 axes, 500 kHz, RS422 line driver or open collector input

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Encoder input
Digital input type Incremental encoder, Line driver (RS-422), Open collector
Digital output type NPN, PNP
Number of encoder input channels 2
Max. encoder input frequency 500 kHz
Number of pulse output channels 0
Max. pulse output frequency 0 kHz
I/O connection type Screw
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
Communication port(s) None
Number of IOV (V+) terminals 2
Number of IOG (V-) terminals 2
Product Height (unpacked) 95.4 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 83.6 mm
Product Weight (unpacked) 94 g

Downloads