Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-CRM21

CompoNet master unit for CJ-series

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Communication
IO-Link master
Communication port(s) CompoNet Master
Number of communication ports 1
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 80.7 mm
Product Weight (unpacked) 130 g

Downloads

download
CompoNet Leaflet
enPDF 13 MB
download
CompoNet Datasheet
enPDF 6.04 MB
download
CompoNet Master Units Operation Manual
enPDF 3.86 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB