Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-AD081-V1

Analog input unit, 8 x inputs 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA, resolution 1:4000 / 8000, screw terminal

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Analog I/O
Number of analog inputs 8
Temperature input type None
Linear analog input type -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Resolution of the analog inputs 13 Bit
Number of analog outputs 0
Linear analog output type None
Conversion time 4000 ms/unit
I/O connection type Screw
Number of I/O connectors 1
Detachable I/O terminal block
Suitable for safety functions
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 89 mm
Product Weight (unpacked) 150 g

Downloads