Specifications
| Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
| Drive supply voltage | 400 V three phase |
| Max. motor output at constant torque | 11 kW |
| Max. motor output at variable torque | 15 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Communication port(s) | MODBUS Slave, Serial RS-485, USB |
| Communication option(s) | None |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
| Product Height (unpacked) | 260 mm |
| Product Width (unpacked) | 220 mm |
| Product Depth (unpacked) | 195 mm |
| Product Weight (unpacked) | 0 g |
Accessories
| 3G3A1-OP10-E | R1 LCD digital operator for parameter edition, copy function, SD card support, Bluetooth and USB connection |
|