R1
New High-Performance General-Purpose Inverter
This new family member completes the Omron inverter portfolio offering better control performance, improving application range usability and enhancing maintenance functions
- High-performance motor control for IM and PM motors in OLV & CLV, delivering 200% or more torque at 0.0 Hz and supporting applications requiring high-speed rotation with minimal speed and torque fluctuations.
- Advanced control performance with 40 Hz sensorless, 200 Hz vector closed-loop control, 1500 Hz current response, and a maximum output frequency of 599 Hz.
- Flexible drive ratings with quadruple rating options: HHD 150%/1 min, 200%/3 sec; HND 120%/1 min; HD 150%/1 min; ND 120%/1 min.
- Integrated hardware including a built-in EMC filter (entire range), built-in braking transistor up to 75 kW, and built-in braking resistor up to 7.5 kW.
- Comprehensive application functions, including positioning control, orientation functionality, master-follower operation, auto energy-saving operation, and regenerative solutions as an option.
- Easy engineering and commissioning with the Multifunctional Programming Plug-In software and Sysmac Studio IDE for PC configuration.
- Built-in functional safety with STO (SIL3 / Cat.3 / PL:e) and support for four encoder option boards (100 kHz open collector and line driver interfaces).
- Extensive connectivity with built-in Modbus RTU (including Modbus Mapping Function) and communication options for EtherCAT, PROFIBUS, PROFINET, and Modbus TCP (coming soon).
- Reliable and durable design with a 10-year design life for main components and compliance with CE, UL, cUL, RoHS2, plus 3C2 PCB coating.
- Wide power range from 0.4 kW to 630 kW (400 V), covering a broad variety of industrial applications.
Specifications & ordering info
| Product | Drive control method | Drive supply voltage | Degree of protection (IP) | Max. motor output at constant torque | Max. motor output at variable torque | Description | |
|---|---|---|---|---|---|---|---|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 0.4 kW | 0.4 kW | R1 AC Drive, 0.4 kW, 1.5 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 0.75 kW | 0.75 kW | R1 AC Drive, 0.7 kW, 2.5 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 1.5 kW | 1.5 kW | R1 AC Drive, 1.5 kW, 4.2 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 2.2 kW | 2.2 kW | R1 AC Drive, 2.2 kW, 6 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 3.7 kW | 3.7 kW | R1 AC Drive, 3.7 kW, 9 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 5.5 kW | 7.5 kW | R1 AC Drive, 5.5/7.5 kW, 13.5/17.5 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 7.5 kW | 11 kW | R1 AC Drive, 7.5/11 kW, 18.5/23 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 11 kW | 15 kW | R1 AC Drive, 11/15 kW, 24.5/35 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 15 kW | 18.5 kW | R1 AC Drive, 15/18.5 kW, 32/41 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 18.5 kW | 22 kW | R1 AC Drive, 18.5/22 kW, 39/45 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP20 | 22 kW | 30 kW | R1 AC Drive, 22/30 kW, 45/60 A (HHD/HND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 110 kW | 160 kW | R1 AC Drive, 110/160/132/160 kW, 216/290/261/290 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 132 kW | 200 kW | R1 AC Drive, 132/200/160/200 kW, 260/361/325/376 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 160 kW | 220 kW | R1 AC Drive, 160/220/200/220 kW, 325/415/377/431 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 200 kW | 280 kW | R1 AC Drive, 200/280/220/280 kW, 377/547/432/547 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 220 kW | 315 kW | R1 AC Drive, 220/315/250/315 kW, 432/610/477/610 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 280 kW | 400 kW | R1 AC Drive, 280/355/315/400 kW, 520/650/585/739 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 30 kW | 45 kW | R1 AC Drive, 30/37/37/45 kW, 60/75/75/85 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 315 kW | 450 kW | R1 AC Drive, 315/400/355/450 kW, 585/740/650/840 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
|
|
Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector | 400 V three phase | IP00 | 355 kW | 560 kW | R1 AC Drive, 355/500/400/560 kW, 650/960/740/1039 A (HHD/HND/HD/ND), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP00 |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts R1
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for R1
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Programming Plug-In software
Driving multiple motor types
Built-in EMC filter
Built-in Braking Unit and Braking Resistor
Built-in Braking Transistor
Built-in braking transistor up to 75kW.
Built-in Braking Resistor
Built-in braking Resistor included in the heatsink up to 7.5kW.
New multi-function keypad
- Large graphical LCD panel.
- USB Connection.
- 10 languages available.
- SD card : Traceback data.
- RTC with battery
- Waterproof surface.
- Copy/Paste Functionality.
- Bluetooth connection.
Efficiency of assembly and configuration
Enhanced usability
- Integrated configuration
- Setup & Tuning
- Wizards
- Data Trace Monitor
- Test Run
- Auto Tuning
Introducing OMRON’s New Free Software for Drive Configuration
- Free Tool for Smartphone, Tablet, and PC
Enjoy full functionality across all your devices—no subscription required. - Available on Microsoft Store and Google Play Store
Download instantly and get started in seconds. - Copy and Paste Functionality
Save time with intuitive copy-paste support for drive parameters and settings. - M1-EP Protocol Configuration
Easily configure M1-EP protocol for streamlined communication and integration. - M1 & R1 Support
Upload/download & parameter edition support
IP55 option
Predictive Maintenance
- Warning of expected IGBT life.
- Warning reduced cooling airflow.
- Alarm data + RTC information.
- Traceback information.
High Performance Control, Usability & Durability
- Serviceable parts inside the inverter have been designed for 10 years life (including cooling fan).
- Improved control and power resistance to harsh environments (Supports IEC60721-3-3/JIS C60721-3-3 Class 3C2 as standard).