Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

3G3R1-A4004

R1 AC Drive, 0.4 kW, 1.5 A (HHD), 400 VAC, 3~ input, OLV/CLV control, built-in filter, max. output freq. 590 Hz, IP20

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 0.4 kW
Max. motor output at variable torque 0.4 kW
Built in EMC filter
Degree of protection (IP) IP20
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) None
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Product Height (unpacked) 260 mm
Product Width (unpacked) 110 mm
Product Depth (unpacked) 132.5 mm
Product Weight (unpacked) 0 g

Accessories

3G3A1-OP10-E R1 LCD digital operator for parameter edition, copy function, SD card support, Bluetooth and USB connection

Downloads

download
R1 Datasheet
en PDF 7.91 MB
o

Please or register to view this content