Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

17201-45604

Hornet 565, 3 kg payload, 565mm reach, 360º rotation, 4 axis, 425mm Zaxis, IP20, ePLC

The production of this product is planned to end on 2026-11-15.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Robot type Parallel
Robot controller Not required
Degree of protection (IP) IP20
Cleanroom class None
Payload 3 kg
Reach 565 mm
Z-Stroke 425 mm
Rotation -/+ 360 °
Cycle time 0.35 s
Moment of inertia 600 kg·cm²
Repeatability 0.1 mm
Degrees of freedom 4
Number of joints 4
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
Vision
PackXpert
I/O-Blox
Number of I/O-Blox 4

Accessories

03695-000 Cable, XIO Termination Block to XIO Connector on Robot
04120-000 Cable, 24 VDC sCobra Power, 5m
04677-030 IO Blox extension cable, 3.0 m (connects IO Blox to robot)
04679-003 IO Blox extension cable, 0.3 m (connects IO Blox to IO Blox)
04679-030 IO Blox extension cable, 3.0 m (connects IO Blox to IO Blox)
09439-001 Adept TR-1 Conveyor Encoder IP65
09443-000 Cable, Belt Encoder to M12 Female, Y-Adapter, 2-Encoder Support, 3 m
09446-050 Encoder Extension Cable, M12 Male to M12 Female, 8-pin, 5 m
10046-010 T20 Pendant with 10 m Cable (jumper plug included)
10048-000 T20 Pendant-Jumper Plug
10051-003 ADEPT Cobra 600/800 All Spare_Part T20 Pendant Adapter Cable
10079-000 T20 Pendant Wall Bracket
90356-30100 IO Blox 8/IP-8/OP to (expansion - connects to previous IO Blox)
90356-30200 IO Blox 8/IP-8/OP (1st IO Blox - connects to robot)
90356-40100 XIO Termination Block, 12/IP-8/OP

Spare parts

08387-101 Stainless Spring on Outer arm or Quattro & Hornet robots
09339-000 BALL, SS, 20MM DIA
09638-002 Bushing HorseShoe (material Delrin) for Quattro & Hornet robots
09756-010 ASSY, OUTR ARM, H 565 Q 650
09977-000 ASSY,ENC BACKUP BATT,LI MTL

Services

ROBOT 6MTH WRTY EXT LB HORNET After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Hornet Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP HORNET After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Hornet Robot (Warranty extension package requires Basic and/or Registered warranty)
ROBOT AS HOUR FEE After Sales Robotic Services - Hourly Rate for Working Days (local office working hours)
ROBOT AS HOUR FEE OVT After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours)
ROBOT AS INHOUSE REMOTE ASSIS After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes
ROBOT MNT CONT FIXED BRONZE Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED GOLD Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED SILVER Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services

Downloads

download
ACE 4.7.3.100 Software
enZIP 1.42 GB
download
ACE V3.8.3.250 Software
enZIP 659 MB
download
Hornet 565 Robot Getting Started Guide
enPDF 17 MB
download
Hornet 565 Robot Users Manual
enPDF 4.96 MB
download
Hornet iX3 Robots Discontinuation Notice
enPDF 162 KB
download
Industrial Robots Datasheet
enPDF 8.17 MB
download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Panasonic BR-series button cells 2 Battery Safety Datasheet
enPDF 302 KB
download
Saft Li-SOCl2 Battery Safety Datasheet
enPDF 548 KB
download
T20 Pendant v3.0.0.10 Software
enZIP 1.05 MB
download
eV+ 2.4c10 Software
enZIP 7.63 MB