Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

17010-16010

eCobra 600 Lite, 5.5 kg payload, 600mm reach, 4 axis, 210mm Zaxis, IP20, Cleanroom

The production of this product is planned to end on 2026-11-15.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Robot type Scara
Robot controller Not required
eCobra type Lite
Degree of protection (IP) IP20
Cleanroom class Class 10
Payload 5.5 kg
Reach 600 mm
Z-Stroke 210 mm
Cycle time 0.66 s
Moment of inertia 450 kg·cm²
Repeatability 0.017 mm
Degrees of freedom 4
Number of joints 4
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
ePLC
EtherCAT communication
TCP/IP communication
RS232 communication
Vision
Conveyor tracking
PackXpert
I/O-Blox
Number of I/O-Blox 0

Accessories

02853-000 ADEPT Cobra 600/800 All Spare_Part Valve Kit, 24VDC
03695-000 Cable, XIO Termination Block to XIO Connector on Robot
04120-000 Cable, 24 VDC sCobra Power, 5m
10046-010 T20 Pendant with 10 m Cable (jumper plug included)
10048-000 T20 Pendant-Jumper Plug
10051-003 ADEPT Cobra 600/800 All Spare_Part T20 Pendant Adapter Cable
10079-000 T20 Pendant Wall Bracket
90356-40100 XIO Termination Block, 12/IP-8/OP

Spare parts

04215-000 LABEL,AIB FAULT CODE
09977-000 ASSY,ENC BACKUP BATT,LI MTL

Services

ROBOT 6MTH WRTY EXT LB ECOBRA After Sales Robotic Services - 6 Months Warranty Extension Package for Labor eCobra Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP ECOBRA After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts eCobra Robot (Warranty extension package requires Basic and/or Registered warranty)
ROBOT AS HOUR FEE After Sales Robotic Services - Hourly Rate for Working Days (local office working hours)
ROBOT AS HOUR FEE OVT After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours)
ROBOT AS INHOUSE REMOTE ASSIS After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes
ROBOT MNT CONT FIXED BRONZE Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED GOLD Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED SILVER Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services

Downloads

download
ACE 4.7.3.100 Software
en ZIP 1.42 GB
o

Please or register to view this content

download
ACE V3.8.3.250 Software
en ZIP 659 MB
o

Please or register to view this content

download
Industrial Robots Datasheet
en PDF 8.17 MB
o

Please or register to view this content

download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Saft Li-SOCl2 Battery Safety Datasheet
en PDF 548 KB
o

Please or register to view this content

download
T20 Pendant v3.0.0.10 Software
en ZIP 1.05 MB
o

Please or register to view this content

download
eCobra 600, 800, and 800 Inverted Robots Users Manual
en PDF 5.37 MB
o

Please or register to view this content

download
eCobra Robots Discontinuation Notice
en PDF 184 KB
o

Please or register to view this content

download
eV+ 2.4c10 Software
en ZIP 7.63 MB
o

Please or register to view this content

download
Industrial Robots Datasheet
en PDF 8.17 MB
o

Please or register to view this content

download
eCobra Robots Discontinuation Notice
en PDF 184 KB
o

Please or register to view this content

download
eCobra 600, 800, and 800 Inverted Robots Users Manual
en PDF 5.37 MB
o

Please or register to view this content

download
Saft Li-SOCl2 Battery Safety Datasheet
en PDF 548 KB
o

Please or register to view this content

download
ACE 4.7.3.100 Software
en ZIP 1.42 GB
o

Please or register to view this content

download
ACE V3.8.3.250 Software
en ZIP 659 MB
o

Please or register to view this content

download
T20 Pendant v3.0.0.10 Software
en ZIP 1.05 MB
o

Please or register to view this content

download
eV+ 2.4c10 Software
en ZIP 7.63 MB
o

Please or register to view this content