Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to TM Series collaborative robots accelerate the harmonization of humans and machines

A confirmation email has been sent to

Continue to page

Please or register to download this document

TM Series collaborative robots accelerate the harmonization of humans and machines

Omron has announced the global launch of the TM series collaborative robot family to realize an innovative manufacturing environment where humans and machines work in harmony.

With the various vision functionalities and simple, intuitive programming environment of the TM collaborative robots, we will further enable safe, flexible, and collaborative manufacturing between human and machine.

As changing consumer trends continue to shorten product life cycles, manufacturers need production lines to meet the requirements of frequent product change-overs. In addition, as labour shortage becomes a reality, manufacturers strive to automate the simpler and monotonous tasks, to create a workplace where people can contribute in the more creative tasks.

Our TM series provides a unique solution to easily install a robot to automate applications such as assembly, pick&place and inspection. As part of the TM series launch, we will release a “mobile-compatible” model which will seamlessly integrate into our market leading LD series autonomous mobile robot. This enables users to automate more complex tasks such as pick and place onto a tray or container, and to connect processes with autonomous mobile robots.

We will introduce 12 robots in the TM series with a combination of the following specifications.

  • Arm length: 700 mm, 900 mm, 1100 mm, 1300 mm
  • Payload: 4 kg, 6kg, 12kg, 14kg
  • Power supply: AC, DC
  • Conforming or not conforming to SEMI S2 Safety Guidelines

Three Key Features of the TM Series Collaborative Robot:

  • Intuitive programming interface reduces programming time: Reduced installation and setup times compared to traditional industrial robots. The flowchart-based intuitive programming interface and easy teaching requires little to no previous robot programming experience.
  • Integrated on-arm vision system reduces setup time: The TM series comes with built-in vision and integrated lighting, allowing the user to capture products with a wide viewing angle. Equipped with image sensing functions such as pattern matching, bar code reading, and colour identification, this robot system makes inspection, measurement and sorting applications extremely easy to set up out of the box.
  • Conforms to all human-machine collaborative safety standards reducing installation time: The TM series conforms with all safety standards that enable cooperation between humans and machines and can be safely operated around people without industrial safety fencing traditionally required for industrial robots, greatly reducing the installation time. (Conforms to safety requirements for industrial robots ISO10218-1 as well as safety requirements for collaborative industrial robots ISO/TS15066)

With the addition of the TM series collaborative robot to our product line-up, we will further enable safe, flexible, and collaborative manufacturing between human and machine and continue to accelerate "innovative-Automation", an innovative manufacturing concept where humans and machines work in harmony.

Follow OMRON Industrial Automation Europe on Linkedin