Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Next generation i4L SCARA robot series

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Next generation i4L SCARA robot series

i4L SCARA sets a new bar in the light duty SCARA market, bringing strong performance at the most competitive price.

OMRON’s new i4L SCARA is a compact robot which offers strong performance at the lowest total cost of ownership. The i4L delivers quality along with scalability, preventative maintenance, and integration flexibility well above its class.

Thanks to its compact design and small footprint, it is simple to install, and can be table mounted or wall mounted, without the need for additional hardware or brackets. Its compact design and flexible programming make the i4L ideal for a wide variety of robot applications, including digital assembly.

The i4L offers simple integration with unique Ethernet connectivity in the base, and maximum uptime by means of interactive maintenance alarms and an RGB dome light. A status light helps to diagnose problems faster and more efficiently, maximizing value in every stage of the product lifecycle. It is ideal for high-speed repeatable applications, and comes with three options of working envelope with reaches of 350, 450 and 550mm.

“OMRON has invested many resources in helping customers realize an advanced and flexible manufacturing environment with our robotics technologies,” said Motohiro Yamanishi, Senior General Manager of the Robotics Business Development Project at OMRON’s Industrial Automation Company, adding, “The new i4L SCARA robot will be key in advancing that initiative a step further, by giving customers competitive performance and reliability at an affordable price. The i4L SCARA safely automates material transport operations. This is an area rapidly being enhanced with industrial robots in industries worldwide as a method not just to meet labor shortage challenges but to manage the risks associated with the global spread of the Coronavirus.”

“Fast-paced manufacturing environments require speed and flexibility. OMRON’s i4L SCARA robot can help companies solve this issue because it can work 24 hours a day tirelessly, punctually, and safely in the same environment as people." said Tom Mathias, President, and CEO of OMRON Robotics and Safety Technologies.

OMRON’S  i4L SCARA Robot Series
  • OMRON’S  i4L SCARA Robot Series

    OMRON’S i4L SCARA Robot Series

    Introducing OMRON’s next generation I4-L Scara Robot Series The i4L is a compact SCARA robot which offers strong performance at the lowest cost of ownership. Simple integration with compact design, easy wall or table mounting and unique Ethernet or EtherCAT connectivity in the base. Maximize uptime by means of interactive maintenance alarms and an RGB dome light. Gain significantly greater performance for the lowest total cost of ownership. The i4L’s speed, inertia, and repeatability offer advance features providing the best performance necessary for your application. Learn more here:

    02:33

Highlights of the i4L SCARA include:

  • Simple integration: the i4L offers simple integration with a compact design and footprint. Horizontal (table mount) or vertical (wall mount) installation is possible without additional adapters or brackets. Cable connections can be arranged so that they exit through or are parallel to the mounting surface.
  • Maximum uptime: the i4L helps maximize uptime thanks to faster problem diagnosis. Its unique and highly visible multi-colored LED light dome enables predictive maintenance and gives convenient indication of the robot status.
  • Performance: the i4L offers high-end inertia and repeatability for a light duty SCARA robot, providing all the performance necessary. Reduce set up complexity and programming time thanks to simple integration and synchronization when deploying multiple robots.
  • Productivity: OMRON has taken the standard SCARA robot to the next level for more productivity within the workplace. The i4L’s speed helps to expedite material handling and helps to reduce material costs, while freeing human resources for other tasks that maximize productivity.

Additional features include:

  • 5kg maximum payload capacity
  • 350 mm, 450mm, and 550mm reach options
  • Weight for 350mm/450mm = 15kg
  • Weight for 550mm (180 mm quill) = 16.38kg
  • Weight for 550mm (350mm quill) = 16.52kg

Follow OMRON Industrial Automation Europe on Linkedin