Meet OMRON's family of Autonomous Mobile Robots
Increase productivity in manufacturing and logistics operations
Fully autonomous mobile robots
Transforming manufacturing & logistics


-
Intralogistics process and related challenges
OMRON solution for the complete intralogistics process The complete intralogistics process in a factory is divided into four different groups because the challenges are different, but also the solutions: Lineside Replenishment; Work in progress; Finished goods and Warehouse. Read more on:
03:18
- ensure that materials and goods are stored and transferred correctly,
- simplify employee tasks,
- optimize workflows,
- improve productivity and increase capacity.
Interested in hearing more about our mobile robots?
AMR vs. AGV - the difference is flexibility
Meet our mobile robots

LD-60/90
Self-navigating Autonomous Mobile Robot (AMR) that works safely with people
The Omron LD-60/90 Mobile Robot designed for dynamically moving material in challenging environments that may include confined passageways as well as dynamic and peopled locations.
- 60 kg / 90 kg payload
- 1.35 m/s - 1.8 m/s

LD-250
Mid-size mobile robot with a payload capacity of 250kg
The LD-250 allows customers to load larger and heavier payloads, making fewer trips with heavier batches, ultimately increasing return on investment. With the LD-250 in your fleet, you can do more with less equipment.
- 250 kg payload
- 1.2 m/s

HD-1500
The strongest OMRON's mobile robot with a heavy duty payload capacity of 1500kg
The higher payload capacity allows customers to automate new tasks that are traditionally completed with forklifts such as the transport of pallet-size loads, engine blocks, and other heavy goods and equipment.
- 1500 kg payload
- 1.8 m/s
OMRON Industrial Automation Solution
As the leader in industrial automation, OMRON offers products that help manufacturers fulfill the needs of mass customization, and address issues related to rising labor costs and labor shortages.
Along with mobile robots, OMRON provides a variety of automation equipment and devices that range from control components and vision sensors to controllers and servomotors, as well as an array of safety devices and fixed robots.