XW2D
Slim Connector-Terminal Block Conversion Units
New Slim Connector-Terminal Block Conversion Units.
- Mounting area reduced by 35% (in comparison with 40-pole XW2B Units) to contribute to downsizing control panels and automatic equipment.
- Fallout prevention for terminal screws.
- Round or forked crimp terminals can be used.
- Mount to DIN Track or via screws. Unique DIN Track lock can maintain open status during DIN Track attachment and removal.
- Terminal cover can be locked open.
- Screw terminals are arranged by color in groups of five to simplify counting terminal numbers.
Specifications & ordering info
| Product | 3 wiring connection – power supply terminal | Connector type | External connection polarity | Positions per I/O connector | Relay premounted | Terminal type | Type of I/O connection | Type of relay | Wiring method | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
No | MIL (plug not included) | PNP/NPN | 20 | No | Passive wiring interface | Input/Output | None | Screw | General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points |
|
|
|
MIL (plug not included) | PNP/NPN | 34 | No | Passive wiring interface | Screw | General-purpose I/O terminal block, MIL34 socket, M3 captive screws, 34 points |
|
|||
|
|
No | MIL (plug not included) | PNP/NPN | 40 | No | Passive wiring interface | Input/Output | None | Screw | General-purpose I/O terminal block, MIL40 socket, M3 captive screws, 40 points |
|
|
|
MIL (plug not included) | PNP/NPN | 50 | No | Passive wiring interface | Screw | General-purpose I/O terminal block, MIL50 socket, M3 captive screws, 50 points |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts XW2D
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for XW2D
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]