Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to XS5FR/XS5WR

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS5FR/XS5WR

XS5FR/XS5WR

Smartclick Oil-resistance Connectors with Improved Oil Resistance

Smartclick Oil-resistance Connectors with Improved Oil Resistance

  • Fluororesin Cable That Withstands Cutting Oil
  • Structured to provide greater oil resistance
  • A newly developed lock mechanism that is compatible with round M12 connectors
  • Insert the connector and turn approx. 1/8 turn to complete the connection and block the infiltration of oil
  • A positive click indicates locking
  • IP67G degree of protection

Specifications & ordering info

Ordering information

Socket on One Cable End

Type

Cable outer diameter (mm)

No. of conductors

Cable lenght (m)

Order code

Socket on One Cable End

4 dia.

4

2

XS5FR-D423-D80-RB1

5

XS5FR-D423-G80-RB1

Socket and Plug on Cable Ends

Type

Cable outer diameter (mm)

No. of conductors

Cable lenght (m)

Order code

Socket and Plug on Cable Ends

4 dia.

4

2

XS5WR-D425-D81-RB1

5

XS5WR-D425-G81-RB1

Ratings and Specifications

Item

XS5FR-D423-_

XS5WR-D425-_

Rated current

1 A for 4-mm dia. (AWG24)

Rated voltage

30 VDC

Contact resistance (connector)

40 mΩ max. (20 mV max., 10 mA max.)

Insulation resistance

1,000 mΩ min. (at 500 VDC)

Dielectric strength (connector)

1,500 VAC for 1 min (leakage current: 1 mA max.)

Degree of protection

IP67 (IEC 60529) and IP67G (JIS C0920 Annex 1)1

Insertion tolerance

50 times min.

Lock strength

Tensile: 100 N/15 s, Torsion: 1 N · m/15 s

Cable holding strength

Tensile: 100 N/15 s

Lock operating force

0.1 to 25 N · m

Ambient operating temperature range

0 to 55°C

Ambient humidity range

20% to 85%


1. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.
1. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me XS5FR/XS5WR

xs5fr xs5wr prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for XS5FR/XS5WR

By completing this form you can request a quotation. Your personal details will be handled confidentially.

xs5fr xs5wr prod

Personal details

XS5FR/XS5WR

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads