Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to TEG AMR221 Conveyor Top - Side Belt

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Tecno Electric Girona

TEG AMR221 Conveyor Top - Side Belt

Applicable models
  • LD-60/90
Category
  • Conveyor

AMR’s can be equipped with Conveyor Tops to carry out various tasks and are easily integrated with current machines of the factory facilities.

  • LD-60 payload: 24 kg
  • LD-90 payload: 40 kg
  • Length: 564 mm
  • Width*: 690 mm
  • Conveyor height: 600 – 850 mm (fixed)
  • Sysmac NX1P2 inside the Conveyor
  • Integrated ARCL Sysmac Library
  • Options: Side lasers, Acuity, Optical communications, and Beacon