Roller Conveyor Top Module LD-60/90-RC-LW
- LD-60/90
- Conveyor
Multipurpose and customizable lengthwise roller conveyor for the LD-60/90 mobile robots. All models have silent and high friction coated rollers as standard, as well as optical sensor at the front of the conveyor to identify the transported products.
- Module length (L) 650/750 mm (other lengths on request)
- Module width (TW) 85 mm + LW (+side lasers)
- Conveying height 450 mm (can be raised up to 1000 mm with Integration Modules)
- 24VDC Roller drive (D=54 mm incl. PVC coating)
- Roller drive controller with adjustable roller speed
- Poly-V belt driven, PVC-coated rollers
- Roller pitch according to the transported products
- Optical sensor in the front end of the conveyor
- Back stop on the back end of the conveyor
- Adjustable side guides
- Max payload up to 70 kg
- Control option: LD user IO
- LED warning light on top
- Operator Panel mounting: side panel or IM5/7/9
- CE-marked, warranty 12 months
Options:
- Back sensor, Electric front stop
- Conveyor divided into two zones (separate motors)
- Electric height-adjusting module
- Control options: PLC / remote IO
- Blue LED driving light