Roller Conveyor Top Module LD-250-RC-CW
- LD-250
- Conveyor
Sturdy and customizable crosswise roller conveyor for the LD-250 mobile robots. All models have silent and high friction coated rollers as standard, as well as optical sensors at both ends of the conveyor to identify the transported products.
- Module length (L) 700/850 mm (+ side lasers) (other lengths on request)
- Module width (TW) 100 mm + LW
- Conveying height selectable between 500 - 1100 mm
- 24VDC Roller drive (D=54 mm incl. PVC coating)
- Roller drive controller with adjustable roller speed
- Poly-V belt driven, PVC-coated rollers
- Roller pitch according to the transported products
- Optical sensors in both ends of the conveyor
- Adjustable side guides
- Max payload up to 200 kg
- Control option: LD user IO
- LED warning light on front top
- CE-marked, warranty 12 months
Options:
- Front/back stop, electric front/back stop
- Conveyor divided into two or more control zones
- Electric side guides for automatic lane width adjustment
- Electric height-adjusting module
- Multi-conveyor version (two or more conveyors side-by-side)
- Control options: PLC / remote IO
- Blue LED driving light