Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ROEQ TMC130 Cart solution for OMRON LD-90x

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ROEQ

ROEQ TMC130 Cart solution for OMRON LD-90x

Applicable models
  • LD-90x
Category
  • Custom Cart Transporter

The ROEQ TMC130 top module and ROEQ Cart130 are designed for the OMRON LD-90x AMR. With this cart solution, the LD-90x can safely pick up, transport, and drop off loads up to 130 kg. The cart solution is ideal for handling small loads where space is restricted on the shop floor and offers great flexibility for automation of internal logistics at production and warehouse workplaces. The top module comes with ROEQ Assist software for fast and consistent set up and the solution has been developed to comply with safety standards. The ROEQ cart is designed for easy handling, durability, and flexibility. The attachment holes can be used to 3rd party equipment such as crates or shelves.

  • Pick up and drop off in free space for maximum flexibility
  • Can dock to cart from both ends
  • Multiple carts can be used in the same set up – allowing for transportation of various kinds of goods
  • Works with the OMRON panel
  • Mounting holes on top module for e.g., light tower or blue light
  • Easy access to emergency-stop
  • Mounting holes on the cart for attaching 3rd party equipment e.g., crates or shelving
  • The ROEQ Cart has 6 wheels for easy manoeuvrability and reliable performance
  • 1 ESD wheel as standard on the cart
  • Includes ROEQ Assist software for fast and consistent set up

Optional accessories

  • ROEQ I/O Kit – for additional equipment e.g., light tower or blue light
  • ROEQ Side Laser Kit – for increased safety – configured via the ROEQ Assist software tool.
More information can be found on our partner’s webpage

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.