Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to REX 100

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CesTek

REX 100

Applicable models
  • LD-60/90
Category
  • Lifter

Small lift used with the LD60/90.

  • Lift a conveyor or box to a desired height according to the machines/conveyors to be incorporated with. 
  • Payload of the lifter up to 100 Kg – Payload of the solution based on LD-60 or LD-90 model. 
  • Lifting height 375 mm
  • Height 135 mm
  • Length 632 mm
  • Width 452 mm. 
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.