Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to mobERT®-M5

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EngRoTec - Solutions GmbH

mobERT®-M5

Applicable models
  • LD-90
Category
  • Mobile Manipulator

The mobERT®-M5 ("Mini") was developed for the automation of laboratory environments and other areas where complex handling tasks at different locations in combination with little space requirements are crucial. The M5 can be supplemented with further superstructures, tool change systems and individual gripping technology to achieve maximum flexibility.

  • The mobile manipulator mobERT-M5 consits of an Omron TM5 with 5kg payload, a LD-90 AMR and the mobERT® core. 
  • It can handle weights easily up to 5 kg. 
  • Modification of existing equipment or infrastructure is often not required. 
  • mobERT®-M5  weighs circa 140 kg and reaches a maximum speed of 1.35 m per second while running up to 8h. 
  • The Battery has a charging capacity of 72 Ah. 
  • It can additionally carry up to 21 kg. 
  • Dimensions: L 700 mm, W 585 mm, H 1970 mm. 
* Dimensions & weights are based on exemplary product configuration.
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.