Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to mobERT®-M14

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EngRoTec - Solutions GmbH

mobERT®-M14

Applicable models
  • LD-250
Category
  • Mobile Manipulator

The mobERT®-M14 has been developed to relief people from ergonomically harmful activities, which are ubiquitous especially in non-value adding intralogistics processes. mobERT®-M14 can be supplemented with further superstructures, tool change systems and individual gripping technology to achieve maximum flexibility.

  • The mobile manipulator mobERT-M14 consits of an Omron TM Cobot, a LD-250 AMR and the mobERT® core. 
  • Regardless of location, mobERT®-M14 ensures high utilization 24/7. 
  • It can handle weights easily up to 14, 16 or 20 kg, from floor level up to 1.5 meters. 
  • Modification of existing equipment or infrastructure is often not required. 
  • The 6-axis manipulator can be supplied in various mounting heights and positions. 
  • mobERT®-M14  weighs circa 250 kg and reaches a maximum speed of 1.2 m per second while running up to 8h. 
  • It can additionally carry up to 155 kg. 
  • The Battery has a charging capacity of 72 Ah. 
  • Dimensions: L 969 mm, W 718 mm, H 1450mm. 
* Dimensions & weights are based on exemplary product configuration.
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.