Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to mobERT®-C90

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EngRoTec - Solutions GmbH

mobERT®-C90

Applicable models
  • LD-90/90
Category
  • Conveyor

The mobERT®-C90 reliably transports your load carriers and can pick them up and deliver them in a linear fashion. The C90 can be configured to suit your needs. Optionally with conveyor, belt or lifting unit as well as transfer heights starting from 50 cm.

  • The mobile transporter mobERT®-C90 consits of a conveyor belt system, a LD-60/90 or 250 AMR and the mobERT® core. 
  • mobERT®-C90  weighs circa 122kg and reaches a maximum speed of 1.35 m per second while running up to 10h. 
  • It can additionally transport goods up to 30 kg. 
  • The Battery has a charging capacity of 72 Ah. 
  • Dimensions: L 1000 mm, W 740 mm, H 650 mm. 
* Dimensions & weights are based on exemplary product configuration.
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.