Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LD90 RG-TLA

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CTS

LD90 RG-TLA

Applicable models
  • LD-90
Category
  • Conveyor

AMRs for automatic / semi-automatic loading/unloading from conveyor stations, machines, warehouses, shelfs (also for multiple levels) for various industries ( Automotive, Electronic, Semiconductor, Medical, Life Science, Food, Packaging).

  • Payload: Up to 25 kg, dependent on used options/customizing and Safe Transfer with contact- and wireless safety
  • Conveyor type: 2-level Frontloader roller
  • Dimensions: 778 x 625 x 1800 mm 
  • Possible Dimension on transportation goods: Each Level: 600 x 400mm / 2x 600 x 400mm
  • Areas of Application: Perfect for feeding assembly lines with KLT Box/Trays/Blister while receiving empty container at the same time - and vice versa at the supermarket
  • Transfer / handover height: Standard: 600 / 1000 mm (Customizable)
  • Maximum overall weight: 157 kg
  • Full ESF conformity: optional
  • Conveyor speed adjustable: yes
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.