LD90 HVSRG
- LD-90
- Lifter conveyor
AMRs for automatic / semi-automatic loading/unloading from conveyor stations, machines, warehouses, shelfs of different transfer height, also stacking/destacking possible; for various industries (Automotive, Electronic, Semiconductor, Medical, Life Science, Food, Packaging)
- Payload: up to 30 kg, dependent on used options/customizing
- Conveyor type: Frontloader roller
- Dimensions: 718 x 700 x 1800 mm
- Possible Dimension on transportation goods: Standard: 600 x 400mm / 2x 300 x 400mm
- Areas of Application: KLT-Box, Tray, Blister transport. Ideal to connect machines with different transfer heights. Load and Unload material from Multi-Level-Shelfs
- Transfer / handover height: Automatically adjustable 550 - 1000 mm
- Full ESD conformity: Optional
- Height adjustability: Yes, automatically
- Lift capability: Yes, 550 - 1000 mm