LD250 RGMZ
- LD-250
- Conveyor
AMRs for automatic / semi-automatic loading/unloading of PCB-Magazines from conveyor stations, Magazine Loaders/Unloaders, warehouses, shelfs for automotive electronincs/electronics industry.
- Payload: Up to 150 kg, dependent on used options/customizing and Safe Transfer with contact- and wireless safety
- Conveyor type: Front- and backloader roller
- Dimensions: 1200 x 825 x 1800 mm
- Possible Dimension on transportation goods: Standard: 2 PCB Magazines of 320 x 355 mm up to 535 x 535 mm
- Areas of Application: Ideal for transport of big and heavy PCB-Magazines, Stacks and Trays. Automatic feeding of the SMTlines, connecting the lines together, transports to inspection/back-end assembly, supply Magazines from/to the warehouse. Frontand Back transfer ensures correct product direction
- Transfer / handover height: Standard: 550 mm (Customizable)
- Full ESD conformity: Optional
- Height adjustability: Optional (another fixed height)
- Lift capability: No