LD250 RG2S
- LD-250
- Conveyor
Sideloader: Conveyor. AMRs for automatic / semi-automatic loading/unloading from conveyor stations, machines, warehouses, shelfs for various industries (Automotive, Electronic, Semiconductor, Medical, Life Science, Food, Packaging).
- Payload: up to 150 kg, dependent on used options/customizing and Safe Transfer with contact- and wireless safety
- Conveyor type: Sideloader (L/R) roller, 1 or 2 segmented
- Dimensions: 980 x 825 x 1800 mm
- Possible Dimension on transportation goods: KLT 800 x 600 (1 segment) / 2 x 600 x 400 (2 segments) also available for PCB-Magazines With options up to 1 Palette (1200x800mm)
- Areas of Application: KLT-Box, Tray, Blister, Carrier, low weight palette transport. Simultaneous transfer from/to the machine. Perfect for machine rows parallel to main road
- Transfer / handover height: Standard: 800 mm (Customizable)
- Full ESD conformity: Optional
- Height adjustability: Optional (another fixed height)
- Lift capability: No