Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LD250 RG

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CTS

LD250 RG

Applicable models
  • LD-250
Category
  • Conveyor
  • Pallet handler

AMRs for automatic / semi-automatic loading/unloading from conveyor stations, machines, warehouses, shelfs for various industries (Automotive, Electronic, Semiconductor, Medical, Life Science, Food, Packaging).

  • Payload: up to 150 kg, dependent on used options/customizing and Safe Transfer with contact- and wireless safety 
  • Conveyor type: Frontloader roller
  • Dimensions: 980 x 825 x 1800 mm
  • Possible Dimension on transportation goods: Standard: 800 x 600mm / 2x KLT 600 x 400mm With options up to 1 Palette (1200x800mm)
  • Areas of Application: Big Tablar, Box-Stacks, Metal-Box transport for raw material supply and finsihed good movements; Low weight palettes
  • Transfer / handover height: Standard: 800 mm (Customizable) 
  • Full ESD conformity: Optional
  • Height adjustability: Optional (another fixed height) 
  • Lift capability: No
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.