Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Integration Module LD-60/90-IM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Dimalog Oy.

Integration Module LD-60/90-IM

Applicable models
  • LD-60/90
Category
  • Others

The Integration Module raises the mounting level of the mobile robot top modules and allows the control panel, antennas and side lasers to be attached to vertical structures, leaving the mounting surface free for attaching other equipment.

  • Module length 660 mm
  • Module width 475 mm
  • Height of top plate 500/700/900 mm, other heights available on request
  • Removable side and top covers
  • Breakout board W/ HD44 cable for LD user I/O
  • 120W Power supply with stable 24V DC output (5A)
  • Blue LED driving light
  • Fittings and extension cable for LD operator panel
  • Fittings and extension cables for LD WiFi Antennas
  • Max payload up to 85 kg
  • CE-marked, warranty 12 months

Options:

  • 240W Power supply with stable 24V DC output (10A)
  • Side lasers with covers
  • Additional LED warning light on top section
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.